Overview of the discount groups
Bossard Nederland has a clear discount structure and options for contract prices. We use the following discount groups:
Group | Main products in group |
---|---|
PD000 | Specials |
PD001 | Fasteners, steel (very fast movers) |
PD003 | Fasteners, steel (fast movers) |
PD005 | Products with thread e.g. anti-theft |
PD006 | Brass, copper, bronze |
PD007 | Products without thread |
PD008 | SS hex bolts/screws/nuts and washers |
PD009 | SS screws: slotted, cross recessed, Torx |
PD010 | SS socket screws |
PD011 | SS misc. fasteners: metric, inch, without thread |
PD012 | 8.8/10.9: hex bolts/screws/nuts |
PD015 | 8.8/10.9/12.9 socket screws (non-Unbrako) |
PD017 | UNBRAKO: DIN 911-912-913-916-7991 |
PD018 | UNBRAKO: DIN 911-912-913-916-7991 zinc plated |
PD019 | UNBRAKO: inch, metric misc.; shoulder screws |
PD020 | UNBRAKO: Durlok bolts and nuts |
PD023 | JEXTAR: SS A4 >900 N/mm² and Ti5 socket screws |
PD024 | Circlips |
PD025 | SPIROL: inserts, steel spring pins and steel disc springs |
PD026 | Blind rivets and blind rivet nuts |
PD027 | Riveting tools |
PD028 | BÄCKER: control elements and plastic fasteners |
PD029 | JECLIN: fasteners for vacuum and cleanroom |
  |   |
---|---|
PD030 | Fasteners for EUV |
PD035 | SCHUMACHER: machine taps, hand taps and circular dies |
PD036 | H.BILZ: countersinking and drilling tools |
PD037 | FIBRO: precision punches and ejector pins |
PD038 | FIBRO: sliding elements and gas springs |
PD039 | FIBRO: guide elements, Fibroflex, springs and specials |
PD040 | KATO: Tangless and standard inserts |
PD041 | KATO: tools for inserts |
PD042 | H+S: precision gauge; twist drills; jig bushes |
PD043 | MAGNA: permanent magnets |
PD044 | PERMABOND: sealants and adhesives |
PD045 | AMF, HYLATECHNIK and fastener assortments |
PD046 | STAHLWILLE: tools |
PD050 | Kabelwartel |
PD051 | Connectie toebehoren |
PD052 | Industriële behuizingen |
PD053 | Kabelbescherming |
PD054 | Krimpkousen |
PD055 | Kabelmarkering |
PD056 | Power Tower |
PD057 | Kabelbinders |
PD058 | Kabel bevestigingen |
What prices are displayed in the shop?
If you're not logged in, you will see the gross Bossard prices, without discount. Once logged in you will see the prices and discounts that apply to you.
All prices are excluding VAT.
2% webshop discount
Attention: when you order through our webshop, you will receive an extra order discount of 2% on our standard prices.
Do you have a Bossard Nederland webshop account?
When you are logged in, you can consult your personal list of terms and conditions.